Micro Lens, Plano-Plano, Gradient Index, 1 mm, .46 NA, 630 nm,0.25 Pitch

  • Lens Shape
    Plano-Plano
  • Diameter
    1.0 mm  
  • Length
    2.58 mm  
  • Lens Material
    SELFOC® radial gradient index oxide glass
  • Antireflection Coating
    630 nm
  • Lens Type
    Gradient Index Micro lens
  • Design Wavelength
    630 nm
  • Working Distance
    0.21
  • Transmission
    ≥89%, 320–2000 nm
  • Numerical Aperture
    0.46
  • Pitch
    0.25
  • Diameter Tolerance
    +0.005/-0.010 mm
  • Clear Aperture
    Central 70% of diameter
  • Size Tolerance
    ±2.5 %
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C