Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 1 of 1 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
GRIN Lens HolderFPH-LGRIN Lens Holder, 2 mm Max, FP Series Positioner
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$104

Features

Mount up to 2 mm Diameter Gradient Index (GRIN) Lenses

Model FPH-L Rod Lens Holder holds Gradient Index (GRIN) lenses up to 2 mm in diameter. A burr-free sliding clip holds the optic securely in the V-groove that sits in this 3 in (76.2 mm) long holder. This mounts to any FP Series Positioner with a detent alignment groove to match detent pins the positioner to keep the lens horizontal.

Compatible with FP Series Fiber Chuck Positioners

The FPH-L inserts into any fiber-chuck-holding FP Series Positioners which provide both linear and angular translation to align the GRIN lens.