Micro Lens, Plano-Plano, Gradient Index, 1.8 mm, .46 NA,630nm,0.25 Pitch

The LGI630-3 GRIN Lens has a 0.25-pitch lens that is useful for fiber coupling and collimating and fiber-to-fiber coupling. This SELFOC® radial gradient index oxide glass general purpose plano-plano lens has a 1.8 mm diameter, a 4.63 mm length, a 0.46 NA, and is antireflection coated to provide maximum transmission at 630 nm. Gradient index micro lenses have a radially varying index of refraction that causes an optical ray to follow a sinusoidal propagation path through the lens. They combine refraction at the end surfaces along with continuous refraction within the lens.
Specifications
- Lens ShapePlano-Plano
- Diameter1.8 mm
- Length4.63 mm
- Lens MaterialSELFOC® radial gradient index oxide glass
- Antireflection Coating630 nm
- Lens TypeGradient Index Micro lens
- Design Wavelength630 nm
- Working Distance0.21
- Transmission≥89%, 320–2000 nm
- Numerical Aperture0.46
- Pitch0.25
- Diameter Tolerance+0.005/-0.010 mm
- Clear ApertureCentral 70% of diameter
- Size Tolerance±2.5 %

Resources & Downloads
Other
LGI630-3 RoHS Certificate(264.8 kB, PDF) LGI630-3_ROHS2-2021.pdf(280.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LGI1300-3Micro Lens, Plano-Plano, Gradient Index, 1.8mm, .46 NA,1300nm,0.25 Pitch | In Stock | ||||
![]() | LGI830-3Micro Lens, Plano-Plano, Gradient Index, 1.8 mm, .46 NA,830nm,0.25 Pitch | In Stock | ||||
![]() | LGI630-6Micro Lens, Plano-Plano, Gradient Index, 1.8 mm, .46 NA,630nm,0.29 Pitch | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LGI1560-3Micro Lens, Plano-Plano, Gradient Index, 1.8mm, .46 NA,1560nm,0.25 Pitch | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-LGRIN Lens Holder, 2 mm Max, FP Series Positioner | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-GRLens Mount, Gradient Index (GRIN), 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-734Grin Lens Holder, 466A Series | In Stock | ||||
![]() | 562F-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 13 mm XYZ Travel, 8-32 and 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More |








