The new Vision IsoStation™ seated optical workstations feature SG Series 4.8 mm skin optical breadboards and I-325 pneumatic isolators. They are designed with the seated user in mind and inherit many unique and innovative features from the original Vision IsoStation.
- Scientific grade 4.8 mm skin honeycomb core optical breadboard top
- I-325 pneumatic isolators with 1300 lbs. gross load capacity
- More legroom and included hip guard and arm rests for seated users
- Shipped fully assembled with a roll-off crate for fast & easy installation
- Integrated bubble levels, seismic restraints & float height indication
- Wide variety of accessories to customize your workstation See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIS3636-SG2-ERGAErgonomic Vision Isostation, 36 x 36 x 2.3 in. SG Breadboard, I-325 | |||||
![]() | VIS3648-SG2-ERGAErgonomic Vision Isostation, 36 x 48 x 2.3 in. SG Breadboard, I-325 | |||||
![]() | VIS3660-SG2-ERGAErgonomic Vision Isostation, 36 x 60 x 2.3 in. SG Breadboard, I-325 | |||||
![]() | M-VIS3636-SG2-ERGAOptical Workstation, Ergonomic, 900 x 900 x 59 mm SG Breadboard, I-325 | 4 Weeks | ||||
![]() | M-VIS3648-SG2-ERGAErgonomic Vision Isostation, 900 x 1200 x 59 mm SG Breadboard, I-325 | 4 Weeks | ||||
![]() | M-VIS3660-SG2-ERGAErgonomic Vision Isostation, 900 x 1500 x 59 mm SG Breadboard, I-325 |
Specifications
- TypeVision Isostation Seated Optical Workstation
- PlatformScientific Grade Optical Breadboard
- Modal DampingNo
- Broadband DampingConstrained layer core, damped working surface, and composite edge finish
- Thickness2.3 in. (59 mm)
- Working Surface4.8 mm thick ferromagnetic 430 stainless steel
- Surface Flatness±0.004 in. (0.1 mm) over any 2 ft. (600 mm) square
- Core DesignTrussed hexagonal honeycomb, vertically bonded closed cell construction, 0.010 in. (0.25 mm) steel sheet materials, 0.030 in. (0.76 mm) triple core interface
- Bottom Skin Material3.4 mm thick carbon steel
- Mounting Holes1/4-20
M6 (M- Versions) - Mounting Hole Pattern1.0 in. grid
25 mm grid (M- Versions) - Mounting Hole Borders0.5 in.
12.5 mm (M- Versions) - Mounting Hole TypeCut (not rolled) threads with countersink
- Hole Sealing TypeEasy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
- Workstation SupportsI-325 Pneumatic Isolators
- Load Capacity1300 lb (590 kg)
Features
Vision IsoStation™ Optical Workstation Overview
Vision IsoStation™ Optical Workstations provide industry leading performance and more user friendly features and accessories than any other vibration isolation workstation. All of the features and accessories have been designed specifically to improve ease of installation, set-up and lab space utilization.
SG Optical Breadboard Broadband Damping Performance
The 4.8 mm thick working surface on SG optical breadboards is bonded to a polymeric material that serves to seal the honeycomb core and damp the working surface. The trussed honeycomb is vertically bonded enabling a rigid triple core interface. Although the adhesive is rigid, its broadband damping factor is much higher than that of steel and introduces substantial damping into the core. The side panels are made of a highly damped, epoxy sealed wood composite. Compared to the metal sides used by other breadboard manufacturers, the composite wood sides offer significant damping to the structure and eliminate another source of resonance. The damping performance is evaluated and represented by a compliance curve. For better damping performance, check out our precision grade optical breadboards with patented modal damping.
Designed Workstations for Seated Users with Innovate Platform Interface
With an open-front design and included hip guard and arm rests, the Vision IsoStation Ergo has been designed for seated users. The Ergo provides extra legroom for seated people while maintaining sturdy support allowing more comfortable examinations, operations, and experiments. They feature a unique platform interface consisting of 4 corner constraints that act as a docking surface, an accessory mount and a restraint to keep the breadboard atop the frame. The interface also features float height indicators and frame bubble levels to make set-up and installation easier than ever.
Shipped Fully Assembled for Easy Installation
Vision IsoStation Optical Workstation Available Accessories
Vision IsoStation accessories are designed specifically for modern scientific and biological investigations. Visit Vision IsoStation Accessories to learn more about the ergonomic accessories offered to complete your system.
Resources
Manuals
Optical Table Pre-installation Checklist(3.7 MB, PDF) Vision IsoStation Users Manual rev. C(1.8 MB, PDF)
Literature
Vision IsoStation Brochure(1.8 MB, PDF)