Compare Model Drawings, CAD & Specs Fiber Type Mode Field Diameter, Nominal Availability Price
$11/meter
Erbium Doped 4.9 - 6.3 @1550 nm µm
$11/meter
Erbium Doped 5.9 µm

Features

F-EDF Series

F-EDF erbium doped fibers provide the basic building block to fiber optic amplifiers used in broadband optical networks in the 1550 nm transmission window. These erbium doped fibers deliver gain efficiencies in excess of 3.5 dB/mW when pumped with a 980nm laser diode. F-EDF-2 has a flat gain profile while F-EDF-5 is suitable for metro EDFA applications.

Applications

  • C- and L-Band EDFAs
  • Metro EDFAs
  • Broadband Optical Networks
  • CATV Applications
  • ASE Light Sources
  • Fiber Lasers
  • Biomedical Illumination
  • Optical Coherence Tomography (OCT)