PM Erbium Doped Fiber (F-DHB1500) combines Fibercore’s greatest areas of expertise: Erbium doped fiber and Polarization Maintaining (PM) fiber. It unites the well-established core composition of IsoGain™ Erbium Doped Fiber (EDF), with the highly effective ‘Bow-Tie’ geometry used for polarization maintaining fiber.
- High Absorption for Short Lengths
- PM Design to Maintain Polarization State
- Bow-Tie Configuration See All Features
Specifications
- Fiber TypeErbium Doped
- Mode Field Diameter, Nominal5.1 - 6.7 @1550 nm µm
- Cladding Diameter125 ±1 µm
- Coating Diameter245 ±15 µm
- Cable Diameter2.5 mm
- Operating Wavelength980/1550 nm
- Cut-off Wavelength860 - 960 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation≤20 @1200 nm dB/km
- Numerical Aperture0.22 - 0.26
- Proof Test100 kpsi
- Absorption at Pump/Peak10 @980nm12 - 27 @1531 dB/m
Features
Bow-Tie Polarization Maintaining Design
The core is flanked by areas of high expansion, boron-doped glass, which shrink back more than the surrounding silica. Tension caused induces birefringence (creating two different indices of refraction: a higher index parallel and a lower index perpendicular to the applied stress).
High Birefringence
Fibercore uses ‘Bow-Tie’ Stress Applying Parts (SAPs) to create birefringence in the core. The design of these highly efficient SAPs generate very high birefringence without excessive stress, allowing polarization orientation to be controlled effectively across a fiber system. The ‘Bow-Tie’ design is capable of creating more birefringence than any other stressed design. This is simply because it is based on two opposing wedges, the most simple and efficient means of applying stress to a point.
IsoGain™ Erbium Doped Fiber Design
Fibercore’s IsoGain Erbium Doped Fibers (EDFs) utilize a core composition that has been engineered to generate a substantially flattened wavelength response that closely matches that of other leading fiber types.
Erbium Doped PM Fiber Applications
F-DHB1500 is invaluable in mode-locked fiber lasers, or in any specialized that demand polarization maintenance. With high peak absorption, F-DHB1500 is particularly suitable for small gain length EDFAs and research applications requiring very short active fiber regions.
Resources
Literature
PM Erbium Doped Fiber(790.4 kB, PDF)