Polarization Maintaining Optical Fiber, Erbium Doped, PM EDFAs

  • Fiber Type
    Erbium Doped
  • Mode Field Diameter, Nominal
    5.1 - 6.7 @1550 nm µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Operating Wavelength
    980/1550 nm
  • Cut-off Wavelength
    860 - 960 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    ≤20 @1200 nm dB/km
  • Numerical Aperture
    0.22 - 0.26
  • Proof Test
    100 kpsi  
  • Absorption at Pump/Peak
    10 @980nm12 - 27 @1531 dB/m