Erbium Doped Optical Fiber, Low Cost Metro EDFA

  • Fiber Type
    Erbium Doped
  • Mode Field Diameter, Nominal
    5.9 µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±12 µm
  • Cut-off Wavelength
    870 - 970 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    10 dB/km
  • Numerical Aperture
    0.21 - 0.23
  • Proof Test
    100 kpsi  
  • Absorption at Pump/Peak
    20 (nominal) dB/m