Compare Model Drawings, CAD & Specs Type Coupling Ratio Fiber Connector Operating Wavelength Availability Price
1x2 Single Wavelength Coupler 10%/90% FC/PC 1310 nm
1x2 Single Wavelength Coupler 50%/50% FC/APC 1310 nm
1x2 Single Wavelength Coupler 10%/90% FC/PC 1550 nm
1x2 Wavelength Flattened Coupler 50%/50% FC/PC 1310/1550 nm
2x2 Single Wavelength Coupler 10%/90% FC/PC 1310 nm
2x2 Single Wavelength Coupler 50%/50% FC/PC 1310 nm
2x2 Single Wavelength Coupler 10%/90% FC/APC 1550 nm
2x2 Single Wavelength Coupler 10%/90% FC/PC 1550 nm
2x2 Single Wavelength Coupler 50%/50% FC/PC 1550 nm
2x2 Wavelength Flattened Coupler 50%/50% FC/APC 1310/1550 nm

Features

Rugged, compact Bulkhead design

Our benchtop couplers incorporate a rugged, encased design utilizing bulkhead connectors rather than loose pigtails to minimize fragile fibers from tangle and excess handling. The lack of fiber pigtails also decreases the optical path delay between the entrance and exit ports, which is an attractive feature for ultra-short pulses and interferometric applications.

Easy mounting

The units mount easily to optical tables and can withstand frequent handling. Four strong magnets hold the rugged package securely onto steel surfaces. Two countersunk holes, spaced 25.4 mm (1 in.) apart and compatible with mounting patterns of optical tables, provide yet another mounting option.

Thermally stable

Our benchtop couplers utilize the compact bulkhead design and thus minimize internal fiber. Stability is measured at 0.1 dB variation over -40°C to +85°C.

1x2 Wavelength Division Multiplier (WDM)

The F-WDM-L11315-P High-Performance Benchtop Wave Division Multiplexer features male FC/PC bulkhead connectors instead of fragile fiber pigtails. Four strong magnets hold the rugged package securely onto steel surfaces. Two countersunk holes, spaced 1 inch apart and compatible with mounting patterns of optical tables, provide yet another mounting option. The lack of fiber pigtails also decreases the optical path delay between the entrance and exit ports, which is an attractive feature for ultra-short pulses and interferometric applications.