Testing bare fiber just got a lot easier and faster. Newport’s new Bare Fiber Test Adapter accepts cleaved and non-cleaved fiber, requires only 3/4” of bare fiber exposed and has a typical insertion loss of less than 0.5 dB when using cleaved fiber.
- Quick Install
- No Mess
- Turn-Key Systems
- Single-mode and Multimode Options See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-BFTA-S-SC |
Features
Turn-Key Adapter System
System includes Patch Cable, Bare Fiber Test Adapter, and 2 Disposable Matching Gel Cartridges. Simply connect the patch cable to your test equipment and insert bare fiber into the end of the test module. Connections are suitable for many testing applications with results similar to a standard terminated piece of fiber.
Quick Install with No Mess
Designed to quickly connect to unterminated (bare fiber) for testing, servicing, or communication requirements. No messy gel applicators or reservoirs to fill. Simply strip your fiber and insert.
Single-mode and Multimode Adapters Available with Many Connector Options
Choose from single-mode or multimode bare fiber test adapters with a handful of connector options.
Resources
Manuals
Bare Fiber Tester Instruction Sheet(119.7 kB, PDF)