Balldriver® Allen Wrenches are made from high torque steel, each with a hardened ball tip for angled entry. Available with a screwdriver handle for comfort and sold individually or as a set, all your standard laboratory needs for allen wrenches can be met.
- Made from high torque steel with screwdriver handles available
- Up to 5x faster than standard Allen wrenches
- Each has hardened ball tip for angled entry up to 25°
- Available individually or as matching set with holder
- Extra Long versions available See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FK-BLXL-Allen Wrench Set, Includes 12 Wrenches, Ball Tip Long End | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDHK-1Tool Set, Ball driver Allen Wrench, 10 Ball Drivers and Aluminum Holder | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDH-1Tool Holder, Ball Driver Set | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD-5/64Ball Driver, 5/64 in. Hex, For 8-32 Set Screws | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD-3/16Ball Driver, 3/16 in. Hex For 1/4-20 Screws | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD-3/16LExtra Long Ball driver, 3/16 in. Hex, For 1/4-20 Screws | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD-3/16L-PKBall Driver Pack, Extra Long, 3/16 in. Hex, For 1/4-20 Screws, Qty 3 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDHK-1Ball Driver Tool Set, Holder, Incudes 1.5, 2, 2.5, 3, 4, & (2) 5 mm | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Individual Balldrivers our Sets with Holders
Ball drivers are available in a set, with or without a standing holder. The set including a holder, BDHK-1 (M-BDHK-1), also includes a second ball driver for most commonly used 1/4-20 (M6) socket screws. The holder is made of solid aluminum for a sturdy hold during day to day use and organizes wrenches by size for easy selection. Many ball drivers, as well as the holder, are also available separately.