Agilis™ Piezo Motion Controllers provide convenient and compact fine positioning control of the Agilis family of piezo motion stages and mounts.
- Control up to 8 channels
- Windows application for plug-and-play use
- ASCII commands, Windows DLL’s and LabView VI’s included
- OEM versions available
- Compatible with Agilis piezo motor-driven products See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-UC2Motor Controller, Piezo, 2 Axis, Agilis™, Hand-held | In Stock | ||||
![]() | AG-UC8Motor Controller, Piezo, 8 Axis, Agilis™ | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-UC2-OEMMotor Controller, Piezo, 2 Axis, Agilis™, PCB-Mountable | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-UC8PCMotor Controller, Piezo, 8-Axis, Agilis™, OEM, USB/RS232/RS485 | In Stock | ||||
![]() | AG-MD4-1.2Extension Cable, Agilis™, 1.2 m Length, 4-wire mini-DIN connector | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | USB-CHUSB Power Supply, Includes clips for US, EU, UK & Australia, 2m Cable | In Stock |
Features
Hand-held 2-axes Piezo Motion Controller
The Agilis AG-UC2 controller provides convenient push button remote control and USB computer control for two Agilis axes. For each axis, the AG-UC2 controller features two sets of push buttons, the top for step size settings and the bottom set for precise, low speed adjustments and fast coarse motion. Power is supplied through the USB port and if not available, the
Compact 8-axes Piezo Motion Controller
The Agilis AG-UC8 Piezo motion controller provides USB computer control of up to 8 Agilis axes. Power is supplied through the same USB port used for communication. USB hubs may also be used for powering and communication, but must provide the required 5 V supply, e.g. must use an external power supply. A virtual software utility allows selecting any channel (1 to 4), that drives either of the two piezo motors (1&2 or 3&4, etc.), one channel at a time. Apart from selecting the active motor pairs, the AG-UC8 uses the same ASCII-commands, DLL and LabVIEW™ VI's as the AG-UC2. An LED indicates the current controller status. Two holes in the controller allow stacking of several controllers and attachment to optical tables.
OEM Versions
The AG-UC2-OEM 2-axis controller is designed to be integrated into OEM equipment by mounting directly onto your printed circuit board. If appropriately multiplexed, it can be used switch between Agilis nanopositioners that have been embedded into your system. The AG-UC8PC 8-axis controller provides the same features and functions as the AG-UC8 controller, but comes as a PC card for flexibility in assembly. In addition to the mini-USB connector, the AG-UC8PC provides a HE10 connector for RS-232 and RS-485 communication. In small, compact platforms, these OEM boards provide convenient control adjustments of Agilis components that you can easily interface with and build into your device, instrument, or laboratory setup.
Windows Application for Plug-and-Play Use
Included with the Agilis controllers is an intuitive graphical user interface Windows software application to facilitate quick, user-friendly motion control through the controller's USB interface.
Resources
Literature
NF Agilis Driver(829.6 kB, PDF) Nanopositioning Solutions(9.3 MB, PDF) Agilis™ Series Piezo Motor Driven Positioners(1.7 MB, PDF)
Manuals
AG-UC2-OEM Agilis Driver Getting Started Guide(615.8 kB, PDF) AG-UC2-UC8 Applet Manual(387.2 kB, PDF) AG-UC2-UC8 Command Library API Manual(226.3 kB, PDF) Agilis Piezo Motor Driven Components User Manual(2.6 MB, PDF)
Software
AG-UC2-UC8-3.0.0(3.6 MB, ZIP)
Technical Notes
Agilis Step Size vs. Actual Motion(197.2 kB, PDF)