About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Small Adjustment Knob, 2.0 mm Hex Key, Silver




Small Adjustment Knob, 2.0 mm Hex Key, Silver
Model: KD.37
Product Series Overview
Hex-Key Adjustment Screw KnobsThe KD.37 is a small actuator knob that can be inserted into hex-head adjustment screw for precise fingertip control. It can be later removed for tamper resistance or glued onto the screw for permanent installation. The KD.37 has two slots for an Allen wrench to increase the adjustment sensitivity.
Specifications
- Hex Key Size2.0 mm
- UseAJS Adjustment Screws
- Hex Key Size2.0 mm
- UseAJS Adjustment Screws
Resources & Downloads
Other
KD-37_RoHS2021.pdf(681.4 kB, PDF) REACH Supplier Statement - Hex Key Adjustment Screw Knobs(500.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver | UNIVERSAL | In Stock | ||||
![]() | HX.078-2M-PKHex Adjustment Knob, 5/64" (2.0 mm), 4 Pack | UNIVERSAL | In Stock | ||||
![]() | AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9361Adjustment Knob Set, 3.175 mm Hex Key, Set of 3 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-SMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (2) 100-TPI Allen-Keys | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS25-XManual Linear Stage, Compact, Dovetail, 6.3 mm, 25 x 25 x 15mm, Metric | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-AMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 80-TPI Allen-Keys | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








