Compare Model Drawings, CAD & Specs Type Height Thread Type Material Availability Price
$15.10
In Stock
Thread Adaptors 31.8 mm 1/4-20 Stainless Steel
In Stock
$54
In Stock
Pedestal Pillar Cube 38.1 mm 1/4-20 Stainless Steel
In Stock
$15.10
In Stock
Thread Adaptors 31.8 mm M6 Stainless Steel
In Stock
$55
In Stock
Pedestal Pillar Cube 38.1 mm M6 Stainless Steel
In Stock

Features

Highly Stable Multi-dimensional Structures

The SR-Q Rod Cube is designed to allow mounting of SR Series Pedestals and Extension Posts at a 90-degree angle enabling the construction of ultra-stable multi-dimensional structures. SR-QA thread adaptor which fits into either of the two counterbores on the cube allows  alignable stacking of cubes on to other rods.

Center-aligned Cube stacking

The Pedestal Cube system is unique is its ability to allow stacking of cubes on posts collinearly with SR-QA thread adaptors. This feature allows two cubes to form a periscope configuration easily. The thread adaptor also allows the cube to be rotated to the same orientation as any other attached cubes while still providing a threaded hole on the top side of the cube for further stacking of cubes or mounting components. With this feature, unlike other cubes, the Pedestal Cube can be infinitely stacked while maintaining a common alignment.

Periscope Applications

Pedestal cubes can be used to create a periscope configuration as shown with SUPREMA® Series Precision Stainless Steel Mirror Mounts.