FCL Intelligent Stepper Linear Stage With Integrated Controller

The economical FCL Series linear stages feature a built-in, fully integrated, plug-and-play stepper motor controller to provide travel ranges of 50, 100 or 200 mm in a small footprint while maintaining high precision. Users need only plug in the stage's power supply and connect it to a PC with FC Series Controller graphical user interface (GUI) to begin motion.

Showing 3 products in 1 families