Our 10x laser collimator is optimized specifically for low wavefront distortion and diffraction limited performance at infinity focus in the visible wavelength region. The Galilean optical system is antireflection coated with visible MgF2 for maximum transmission.
- 10x beam expansion
- Diffraction limited performance
- Low wavefront distortion
- AR coated Galilean optical system
- Optimized for the visible spectrum See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LC-075Laser Collimator, 10x, 1.9 mm Entrance, 19 mm Exit, 1 m to Infinity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Magnification10x
- Wavelength Range400-700 nm
- Entrance Aperture1.9 mm
- Exit Aperture19.0 mm
- Damage Threshold100 W/cm2 CW, 2 J/cm2 with 10 nsec pulses, typical
- Focus Range<1 m to ∞
- Transmission>90%
- Wavefront Distortion≤λ/10 at infinity focus
Features
Mounting a Laser Collimator
The