Laser Collimator, 10x, 1.9 mm Entrance, 19 mm Exit, 1 m to Infinity

  • Magnification
    10x
  • Wavelength Range
    400-700 nm
  • Entrance Aperture
    1.9 mm
  • Exit Aperture
    19.0 mm
  • Damage Threshold
    100 W/cm2 CW, 2 J/cm2 with 10 nsec pulses, typical
  • Focus Range
    <1 m to ∞
  • Transmission
    T >90%
  • Wavefront Distortion
    ≤λ/10 at infinity focus