Our Laser Beam Expanders provide a low cost means of focusing and shaping laser beams with a high degree of accuracy.
- Expansion ratios from 3x to 30x
- Galilean optical design
- Wavefront distortion less than λ/4
- Transmission greater than 95%
- Ideal for use with HeNe lasers
- Economically priced beam expansion See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | T81-3XLaser Beam Expander, 3x, 3 mm Entrance, 6 mm Exit, 1 m to Infinity | In Stock | ||||
![]() | T81-10XLaser Beam Expander, 10x, 1.5 mm Entrance, 12 mm Exit, 2 m to Infinity | 3 Weeks | ||||
![]() | T81-20XLaser Beam Expander, 20x, 1.5 mm Entrance, 25 mm Exit, 4 m to Infinity | In Stock | ||||
![]() | T81-30XLaser Beam Expander, 30x, 1.5 mm Entrance, 32 mm Exit, 30 m to Infinity | In Stock |
Specifications
- Damage Threshold100 W/cm2 CW, 2 J/cm2 with 10 nsec pulses, typical
- Mounting ThreadsC-Mount (1.000-32)
- TransmissionT > 95% at 632.8 nm
- Wavefront Distortion< λ/4 on axis at 632.8 nm
Features
Tropel Optical Design
Laser Beam Expander Performance
The relationship between magnification M, spot size S, range R, and depth of field Z given below, assumes a TEM00 mode HeNe laser with a 0.8 mm diameter beam at 1/e2 intensity level. The values in the chart are based on the relationship S = KR/M. For S expressed in millimeters and R in meters, K = 1.1 for our T81-3X. T81-10X and T81-20X and K = 1.2 for our T81-30X. The depth of field Z is defined as the distance over which the beam diameter does not exceed 1.4 times the value at the beam waist S. The values for Z are computed from the formula Z=2.5S2, where S is expressed in millimeters and Z in meters. Laser beam diameters over 0.8 mm will produce diffraction rings in the focused spot due to aperturing at the output lens. For laser beams smaller than 0.8 mm diameter, the spot size will increase proportionally.
Directly Mountable to HeNe Lasers
Four expansion ratios are available, 3x, 10x, 20x, and 30x, each with a means for continuous focus change. As the power increases, the beam divergence decreases proportionately, providing a greater collimation range. These beam expanders feature 1-32 mounting thread and can be conveniently attached to most HeNe lasers using