Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Specifications

  • Motorized Axes
    X
  • Maximum Speed
    2000 mm/s
  • Minimum Incremental Motion
    0.050 µm
  • Bi-directional Repeatability, Typical
    ±0.10 µm
  • Base Material
    Aluminum
  • Bearings
    Recirculating caged ball bearings
  • Drive Mechanism
    Ironless linear motor
  • Feedback
    Linear steel scale
  • Encoder Resolution
    1 Vpp 20 µm pitch
  • Limit Switches
    Optical, Positive and Negative End-Of-Run -5 V
  • Origin
    Optical, centered
  • Connector Type
    DB15 Male (2) and DB9W4
  • Thread Type
    M6
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • RoHS
    Compliant

Related Products

IDL Related Products

Compare Description Drawings, CAD & Specs Avail. Price
IDL-V Industrial Vertical StagesIDL280-Z20Motorized Vertical Stage, Industrial Grade, 20 mm Travel
In Stock
$21,767
IDL-BL Industrial Aluminum BLDC Motor Linear StagesIDL165-150BLMotorized Linear Stage, Industrial, Brushless DC Motor, 150 mm Travel, M6