Extension Shelf, For 30 in. wide Vision Isostation

The VIS-LSS-30 provides a basic and economic side platform that is compatible with both English and Metric Vision Isostations. It is 30 in. deep, 23.6 in. (600 mm) wide and has a max load capacity of 120 lbs. (54.4 kg). The brackets feature carefully designed slots so that the whole shelf assembly can slide into place.
Resources & Downloads
2D Product Drawings
VIS-LSS.PDF(66.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIS-FPAMounting Arm, Flat Panel Monitor, Vision Isostation | 2 Weeks | ||||
![]() | VIS-HG-36Front Support Bar, Vision Isostation, 36 in. Length | In Stock | ||||
![]() | ACWS-02Air Compressor, Low Noise, 1.0 Liter Capacity, 220 VAC | In Stock | ||||
![]() | M-VIS3036-IG2-125AOptical Workstation, 750 x 900 x 58 mm IG Breadboard, I-125 Isolators | 4 Weeks |




