The side extension shelves are designed for our vision isostation optical breadboard workstations to provide larger working space. They easily attach to the corner brakets of the workstation and can hold up to 120 lb user instruments and accessories.
- Mounts directly to Vision IsoStation corner brackets
- Three sizes offered
- 120 lb load capacity See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIS-LSS-24Extension Shelf, For 24 in. wide Vision Isostation | In Stock | ||||
![]() | VIS-LSS-30Extension Shelf, For 30 in. wide Vision Isostation | In Stock | ||||
![]() | VIS-LSS-36Extension Shelf, For 36 in. wide Vision Isostation | In Stock |
Features
VIS-ES Extension Tables
The VIS-ES extension table mounts directly to the Vision IsoStation corner brackets and have both attachment point and level height adjustment to match the height of the floating breadboard and also compensate for any floor irregularities. The top surface features a durable black laminate finish that improves visual contrast for finding the smallest of loose objects like lenses, optical fiber or tissue samples. They are offered in straight or angled (include left and right configurations) versions.
VisionBasic VIS-LSS Side Shelves
The VisionBasic side shelf provides an economic side platform that is compatible with both English and Metric Vision IsoStations. The value side shelf is supported by two brackets with carefully designed slots so that the whole shelf assembly can easily slide into place.
Resources
Literature
Vision IsoStation Brochure(1.8 MB, PDF)