Front Support Bar, Vision Isostation, 48 in. Length

The VIS-HG-48 is compatible with both English and Metric Vision Isostations. It is a 48 inch front support bar or hip guard that includes padded armrests which provides an ergonomic support for users that are manipulating microscopes, instruments or performing precision assembly. The hip guard can also serve as a mounting area for other accessories including monitor arms, keyboard shelves or serve as a protective barrier for the workstation. The Vision IsoStation hip guard is unique since it can be used in conjunction with enclosures such as faraday cages or light curtains since those enclosures mount to the top of the Vision IsoStation’s special corner brackets, not the support bar like in other workstations. Each guard is shipped with two padded armrests and all required attachment hardware.
Specifications
- TypeHip Guard
- Length48 in.
Resources & Downloads
3D Product Models
Other
VIS-HG-48 RoHS Certificate(278.4 kB, PDF)
Literature
Vision IsoStation Brochure(1.8 MB, PDF) Vision Accessories Mounting Guide(329.2 kB, PDF)
2D Product Drawings
VIS-HG.PDF(67.1 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ACWS-02Air Compressor, Low Noise, 1.0 Liter Capacity, 220 VAC | In Stock |


