These front support bars or hip guards for Vision Isostation workstations include padded armrests which provide an ergonomic support for users that are manipulating microscopes, instruments or performing precision assembly. The hip guard can also serve as a mounting area for other accessories including monitor arms, keyboard shelves, or serve as a protective barrier for the workstation.
- Hip guards with padded armrests for manipulating microscopes or instruments
- Can be used as a mounting area for other Vision Isostation accessories
- Can be used in with faraday cages or light curtains
- Shipped with two padded armrests and required attachment hardware See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIS-HG-24Front Support Bar, Vision Isostation, 24 in. Length | 2 Weeks | ||||
![]() | VIS-HG-30Front Support Bar, Vision Isostation, 30 in. Length | In Stock | ||||
![]() | VIS-HG-36Front Support Bar, Vision Isostation, 36 in. Length | 2 Weeks | ||||
![]() | VIS-HG-48Front Support Bar, Vision Isostation, 48 in. Length | In Stock | ||||
![]() | VIS-HG-60Front Support Bar, Vision Isostation, 60 in. Length | In Stock | ||||
![]() | VIS-HG-72Front Support Bar, Vision Isostation, 72 in. Length | 2 Weeks | ||||
![]() | VIS-LS-RARRotating Armrest, 360 Degree Rotation Adjustment, Hip Guard Required | In Stock |
Features
VIS-HG Hip Guards
VIS-HG support bars or "hip guards" include padded armrests which provide an ergonomic support for users that are manipulating microscopes, instruments or performing precision assembly. The hip guard can also serve as a mounting area for other accessories including monitor arms, keyboard shelves or serve as a protective barrier for the workstation. The Vision IsoStation hip guard is unique since it can be used in conjunction with enclosures such as faraday cages or light curtains since those enclosures mount to the top of the Vision IsoStation’s special corner brackets, not the support bar like in other workstations.
Resources
Literature
Vision IsoStation Brochure(1.8 MB, PDF) Vision Accessories Mounting Guide(329.2 kB, PDF)