Vibration Isolator, Mechanical, 2 lb (0.9 kg) to 11 lb (5.0 kg)

  • Load Capacity per Isolator
    11 lb (5 kg)
  • Minimum Isolator Load
    2 lb (0.9 kg)
  • Horizontal Isolation, Resonance
    4.75 Hz
  • Vertical Isolation, Resonance
    6.75 Hz
  • Weight
    0.5 lb (0.2 kg)