Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

VAMP Tapered Amplifier, 775-785 nm, 1 W

Specifications

  • Wavelength
    775-785 nm
  • Center Wavelength
    780 nm
  • Free Space Output Power
    1 W
  • Fiber-Coupled Output Power
    0.5 W