Showing 6 of 6 total products
Compatibility:
Compare Description Drawings, CAD & Specs WavelengthCenter WavelengthFree Space Output PowerFiber-Coupled Output Power Avail. Price
VAMP TA-7600 Semiconductor Tapered AmplifiersTA-7612755-775 nm765 nm1.5 W0.5 W
VAMP TA-7600 Semiconductor Tapered AmplifiersTA-7613775-785 nm780 nm1 W0.5 W
8 Weeks
VAMP TA-7600 Semiconductor Tapered AmplifiersTA-7613-H779-790 nm780 nm2 WN/A
VAMP TA-7600 Semiconductor Tapered AmplifiersTA-7614-H787-805 nm795 nm1.8 W0.5 W
VAMP TA-7600 Semiconductor Tapered AmplifiersTA-7616840-855 nm850 nm1 W0.5 W
VAMP TA-7600 Semiconductor Tapered AmplifiersTA-7618910-920 nm915 nm1 WN/A
Notes:

Due to our continuous product improvement program, specifications are subject to change without notice.

Specifications

  • Linewidth
    Seed laser dependent
  • Frequency Jitter
    Seed laser dependent
  • Power Stability
    ±1% (±2°C), typical, seed laser dependent
  • ASE
    (at maximum power and center wavelength)
    <-45 dB (0.01 mm OSA resolution)
  • Beam Pointing Stability
    <50 µrad (±2°C)
  • Optical Output
    Optically-isolated, fiber-coupled
  • Longitudinal Mode
    Single
  • Transverse Mode
    TEM00
  • Polarization
    Vertical
  • Beam Divergence
    <1.5 mrad, typical
  • Minimum Optical Input
    10-20 mW
  • Maximum Optical Input
    100 mW
  • User Interface
    Controller front panel, RS232, USB
  • Power Supply Requirement
    100-240 VAC (50-60 Hz),
    power consumption <105 W
  • Operating Temperature
    15-30°C (environment)
  • Storage Temperature
    0-50°C (environment)
  • Humidity
    Non-condensing (environment)

Features

Fiber-Coupled Input

Every VAMP tapered amplifier features a permanently aligned fiber-coupled FC/APC input port. This eliminates the pain-staking process of aligning the seed laser beam into the front facet of the tapered amplifier chip and ensures that your system is always aligned, allowing for superior power stability. For additional power stability, a power lock loop monitors and levels the output power to provide quiet, low-drift output all day long even when your laboratory environment changes.

Integrated Permanent Fiber-Coupling

Optical isolation of the amplifier output is standard on all models. The fiber-coupled versions feature the integrated optical isolator along with a permanently fixed and aligned steel jacketed fiber, eliminating fiber misalignment to increase efficiency and maintain power stability.

Computer Control and LabVIEW™ Support

Control of the TA-7600 is done through the TA-7600-LN controller. Simple intuitive controls mean you are up and running immediately. Front panel operation allows you to run your tapered amplifier without a computer. USB and RS232 connectors are also available to integrate into your computer setup along with LabVIEW™ and C# samples. The TA-7600-LN controller comes with both USB and RS-232 interfaces for optional remote control through a computer. We include a Windows application for plug-and-play control as well as Windows DLL and LabVIEW™ VI samples for greater programming flexibility.

Up to 2 W of Amplified Power

TA-7600 VAMP Tapered Amplifiers are designed to provide up to 2 W of amplified power at a variety of wavelengths. The VAMP will faithfully amplify a seed laser and maintain its spectral qualities, allowing for high power with excellent beam quality.

Active Input Power Monitoring

The TA-7600-LN controller features active input power monitoring to ensure that self lasing won't damage the tapered amplifier chip.

Pair with Seed Laser For a Complete MOPA System

When seeded with a low-ASE source such as the Vortex Plus or Velocity laser, the VAMP faithfully reproduces the narrow linewidth and high contrast ratio. The VAMP will also accept other seed sources, including many home-made ECDLs. Paired with your existing seed lasers of one of the New Focus lasers, you can easily create a complete MOPA system. When seeded with a low-ASE source such as the Vortex™ Plus or Velocity™ laser the VAMP faithfully reproduces the narrow linewidth and high contrast ratio. The VAMP will also accept other seed sources, including many home-made ECDLs. Contact Newport Sales for help in seeding the VAMP.

Applications

  • Atomic spectroscopy
  • Laser cooling
  • MOT and BEC
  • Quantum applications

Resources

Application Notes

Software