Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Adjustment Screw Pack, 8-100 Thread, 15.2 mm Length, Qty 3

Specifications

  • Type
    Fine Thread Screw
  • Adjustment Screw Thread
    8-100
  • Material
    Stainless Steel
  • Length
    15.2 mm
  • Pack Quantity
    3

Resources & Downloads

Other
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Fine Thread Adjustment Screw ComponentsSW-10E2-3Adjustment Screw Pack, 8-100 Thread, 22.4 mm Length, Qty 3
In Stock
$23
Fine Thread Adjustment Screw ComponentsST-E100Specialty Tap, 8-100 Thread
In Stock
$58
Fine Thread Adjustment Screw ComponentsJN-1E-3Brass Lock Nut, 8-100 Thread, SW-10E Screws, 3-Pack
In Stock
$37