About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Brass Lock Nut, 8-100 Thread, SW-10E Screws, 3-Pack






Brass Lock Nut, 8-100 Thread, SW-10E Screws, 3-Pack
Model: JN-1E-3
Product Series Overview
Fine Thread Adjustment Screw ComponentsThe JN-1E-3 is a pack of 3 Lock Nuts intended for use with SW-10E series fine-thread screws. These lock nuts are made from brass and have an 8-100 thread so they can provide locking for any SW-10E fine-thread screws.
Colored Knobs are Easy to Identify

The knobs are available in five different colors to make their function easy to identify in a system. For example you can use red knobs for power adjustment and blue knobs for alignment.
Easy To Assemble

Fine-thread screw components are made to work together. The ST-Q100 tap threads 1/4-100 holes for the SW-10Q series screws. The JN-1Q-3 lock nuts threads on to the screw as do any of the KN-10Q series knobs. This is true for the smaller #8-100 series of fine-thread screw components.
Screw Components for OEM Applications

These 100-TPI screws, knobs, locks and tool are ideal for integration into optical systems or wherever precision adjustment is needed.
Specifications
- TypeLock Nut
- Adjustment Screw Thread8-100
- MaterialBrass
- Pack Quantity3
- TypeLock Nut
- Adjustment Screw Thread8-100
- MaterialBrass
- Pack Quantity3
Resources & Downloads
Other
JN-1E-3 RoHS Certificate(287 kB, PDF)
2D Product Drawings
JN-1E-3 Drawing(87.2 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | ST-E100Specialty Tap, 8-100 Thread | UNIVERSAL | |||||
![]() | SW-10E1-3Adjustment Screw Pack, 8-100 Thread, 15.2 mm Length, Qty 3 | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



