About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Specialty Tap, 8-100 Thread


Specialty Tap, 8-100 Thread
Model: ST-E100
In Stock
Product Series Overview
Fine Thread Adjustment Screw ComponentsThe ST-E100 Specialty Tap is made to cut right handed, class 3, 8-100 threads for the SW-10E series of 8-100 Fine Adjustment Screws. This tap has 2 straight flutes and plug chamfer. It has a square shank measuring 0.191 in. (4.85 mm) across and has a full length of 2.5 in. (63.6 mm). The ST-CHUCK can be used as a tap handle and guide.
Specifications
- TypeTap
- Adjustment Screw Thread8-100
- MaterialTool Steel
- Drill Size0.1549 in.
- Tap Size0.1640 in.
- Pack Quantity1
- TypeTap
- Adjustment Screw Thread8-100
- MaterialTool Steel
- Drill Size0.1549 in.
- Tap Size0.1640 in.
- Pack Quantity1
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | ST-CHUCKTap Guide, For Use with ST-Q100 or ST-E100 Taps | UNIVERSAL | 3 Weeks |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SW-10E1-3Adjustment Screw Pack, 8-100 Thread, 15.2 mm Length, Qty 3 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | JN-1E-3Brass Lock Nut, 8-100 Thread, SW-10E Screws, 3-Pack | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ST-CHUCKTap Guide, For Use with ST-Q100 or ST-E100 Taps | UNIVERSAL | 3 Weeks |





