Honeycomb Optical Breadboard, 4.8 mm Skin, 24 x 36 x 4.3 in., 1/4-20, Microlocks

The SG-23-4-ML Scientific Grade Honeycomb Core Optical Breadboard with Microlocks has a 3 foot width, a 2 foot length, and is 4.3 inches thick with 1/4-20 holes on a 1 inch grid. The SG Series provides rock-solid stability and rigidity to support demanding research applications. It demonstrates an outstanding <±0.004 in. flatness over two square feet. The SG Breadboard offers a 3/16 in. ferromagnetic steel surface, enhanced damping, sealed holes, steel honeycomb core, and microlocks. This means the SG Series still out-performs other manufacturers’ top-of-the-line breadboards.
Specifications
- Broadband DampingConstrained layer core, damped working surface and composite edge finish
- Width24 in.
- Length36 in.
- Thickness4.3 in.
- Working Surface3/16 in. thick 400 Series ferromagnetic stainless steel
- Surface Flatness±0.004 in. over 2 ft. square
- Bottom Skin Material0.134 in. thick carbon steel
- MicrolocksYes
- Number of Microlocks5
- Mounting Holes1/4-20
- Mounting Hole TypeCut (not rolled) threads with countersink
- Mounting Hole Pattern1.0 in. grid
- Mounting Hole Borders0.5 in. borders
- Hole Sealing TypeEasy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
- Core DesignTrussed honeycomb, vertically bonded closed cell construction, 0.010 in. Steel sheet materials, 0.030 in. triple core interface
- Weight120 lb
Resources & Downloads
2D Product Drawings
SG Series Breadboard-Drawing.pdf(243.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series | In Stock | ||||
![]() | Microlock-FTLeveling Foot, 1/4-20 Thread, Microlock | 3 Weeks | ||||
![]() | XP-5Support Rod, Microlock Breadboard, 5 in. Height, 1.56 in. Diameter, 1/4-20 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SG-23-2-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 24 x 36 x 2.3 in., 1/4-20, Microlocks | 4 Weeks | ||||
![]() | SG-23-4Honeycomb Optical Breadboard, 4.8 mm Skin, 24 x 36 x 4.3 in., 1/4-20 | 4 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ND20-AElastomeric Isolation Mount, NewDamp, 45-250 lb., Microlock Compatible | 3 Weeks |













