About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optic Cleaning Kit, Red Polymer, Spray Applicator




Optic Cleaning Kit, Red Polymer, Spray Applicator
Model: RSFCD-P
In Stock
Product Series Overview
Polymer Optic Cleaning KitsThe RSFCD-P Red Polymer Spray Optic Cleaning Kit includes one 80 ml spray bottle, four 29 mm red polymer refill bottles, one 29 mm thinner bottles, 30 peel tabs, and a spare sprayer head. First Contact™ red polymer spray was developed over several years using designer polymers and a complex solvent system. The polymer spray adheres strongly to itself and particulate contaminants, but has very minimal adhesion to the surface of an optic. The polymer dries to a red flexible film that can be peeled off easily revealing a pristine optic surface. The polymer has been carefully developed to work with high quality lenses, mirrors, and diffraction gratings. It is designed to dry at a controlled rate to avoid thermal coating stress that could damage an optic. First Contact™ red polymer optic cleaner is safe for use with optical glass, metals, Si, Ge, KBr. KRS-5, ZnSe and NaCl, as well as thin films like AR and reflective coatings. It can be used on smooth or rough surfaces, flat of curved surfaces, and continuous or non-continuous surfaces. The fluid polymer conforms easily to the optics surface, while the dried film releases from the optic with a simple peel.
Resources & Downloads
Other
MSDS - Optic Cleaning Kit(553.9 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | RFCROptic Cleaning Kit, Red Polymer, Brush Applicator | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RFCDOptic Cleaning Kit, Deluxe, Red Polymer, Brush Applicator | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LAB-28Optics Cleaning Tissue, 4 x 6 in., 1000 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |