PulseScout2 Autocorrelator, Base Model, 20-3500 fs, 420-1600 nm

  • Analog Output
    Delay: 0 - 10 V, Signal: 0 - 10 V
  • Beam Diameter (1/e2)
    2 mm
  • CE Certified
    Yes
  • Computer Interface
    USB 2
  • Input
    Trigger, TTL
  • Linearity
    1% of Actual Scan Range
  • Maximum Pulse Energy
    1 µJ
  • Maximum Pulse Rate
    10 GHz  
  • Polarization
    Linear / Horizontal
  • Minimum Optical Power
    2 mW  
  • Maximum Optical Power
    250 mW  
  • Pulse Width
    20 - 3500 fs
  • Remote Control
    TCP/IP (SCPI Standard) via Control Software
  • Repetition Rate
    300 Hz
  • Scan Range
    150 fs - 15 ps
  • Scan Rate
    10 Hz  
  • Spectral Range
    420 - 1600 nm