About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
PMT Detector Module, Red, 520-750 nm, Inc. SHG Crystal, PulseScout2




PMT Detector Module, Red, 520-750 nm, Inc. SHG Crystal, PulseScout2
Model: PSCOUT2-RED-PMT
Product Series Overview
PulseScout2 AutocorrelatorModel PSCOUT2-RED-PMT is the PMT detector module to allow an existing Base Model PulseScout2 Autocorrelator to measure pulses between 520 – 750 nm wavelength. Combine this unit with PSCOUT2-BASE.
The PulseScout2™ autocorrelators are a versatile, easy-to-use diagnostic tool for measuring ultrafast pulses. This autocorrelator family is capable of measuring pulse widths from both high repetition rate (MHz) oscillators and low repetition rate (kHz) amplifiers from visible to IR wavelength range. CE compliant.
Includes SHG Crystal for specified wavelength.
The PulseScout2™ autocorrelators are a versatile, easy-to-use diagnostic tool for measuring ultrafast pulses. This autocorrelator family is capable of measuring pulse widths from both high repetition rate (MHz) oscillators and low repetition rate (kHz) amplifiers from visible to IR wavelength range. CE compliant.
Includes SHG Crystal for specified wavelength.
Specifications
- CE CertifiedYes
- Detector TypePhotomultiplier Tube
- Minimum Optical Power2 mW
- Repetition Rate> 1 MHz
- Scan Range150 fs - 15 ps
- Spectral Range520 - 750 nm
- CE CertifiedYes
- Detector TypePhotomultiplier Tube
- Minimum Optical Power2 mW
- Repetition Rate> 1 MHz
- Scan Range150 fs - 15 ps
- Spectral Range520 - 750 nm
Resources & Downloads
Literature
PulseScout2 Autocorrelator Datasheet(887.8 kB, PDF)
Software
pulseScout2 Control Software(214.4 MB, ZIP)
Manuals
PulseScout2_Manual_v1.1.pdf(52.4 MB, PDF)
