PMT Detector Module, BLUE, 420-550 nm, Inc. SHG Crystal, PulseScout2

  • CE Certified
    Yes
  • Detector Type
    Photomultiplier Tube
  • Minimum Optical Power
    2 mW  
  • Repetition Rate
    > 1 MHz
  • Scan Range
    150 fs - 15 ps
  • Spectral Range
    420 - 550 nm