Laser Diode, Fiber Pigtailed, 785 nm, 80 mW, 105/125 MM Fiber, FC

  • Type
    Fiber Pigtailed Laser Diode
  • Center Wavelength
    785 nm
  • Center Wavelength Tolerance
    ±10 nm
  • Output Power
    80 mW
  • Maximum Operating Current
    190 mA
  • Threshold Current
    35 mA
  • Rise/Fall Time
    1.5 ns
  • Fiber Type
    Multimode
  • Core Diameter
    105 µm
  • Cladding Diameter
    125 µm
  • Numerical Aperture
    0.22
  • Fiber Connector
    FC/PC
  • Fiber-Coupled Output Power
    80 mW
  • Operating Temperature
    -10 to 70°C
  • Pin-Out
    2 AC