Achromatic Doublet Lens, Visible, 76.2 mm, 500 mm EFL, 400-700 nm

  • Lens Type
    Achromatic Doublet
  • Diameter
    76.2 mm
  • Antireflection Coating
    400-700 nm
  • Coating Type
    Visible Single-Layer MgF2
  • Damage Threshold
    1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
  • Transmission
    T>95%
  • Lens Material
    N-BK7/N-SF5
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4
  • Surface Accuracy, Power
    1.5 λ  
  • Effective Focal Length (EFL)
    500 mm
  • Back Focal Length (BFL)
    490.1 mm  
  • F/#
    6.6  
  • Radius of Curvature (R)
    258.954 mm  
  • Radius 2
    -256.371 mm
  • Radius 3
    -1092.828 mm
  • Edge Thickness (Te)
    14.0 mm  
  • Center Thickness (Tc)
    17.5 mm  
  • Thickness, Center 1
    11.0 mm  
  • Thickness, Center 2
    6.5 mm  
  • Orientation
    Steepest convex surface should face the infinite conjugate
  • Design Wavelengths
    589 nm
  • Centration
    ≤3 arc min
  • Diameter Tolerance
    +0/-0.1 mm
  • Focal Length Tolerance
    ±2.0%
  • Center Thickness Tolerance
    ±0.4 mm
  • Clear Aperture
    90% of central diameter
  • Cleaning
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C