Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Jun 3, 2020 For recommended replacements see lamp-power-supplies.   The recommended replacement product is 69907.

Arc Lamp Power Supply, 50-150 W, Power, Current, Intensity, RS-232/USB

Specifications

  • Lamp Wattage
    50 - 150 W
  • Lamp Current
    1.5 - 10 A
  • Lamp Type
    Xenon Arc Lamps
    (Not recommended for Mercury lamps)
  • Operating Mode
    Current, Power or Intensity
  • Light Ripple
    < 0.1% rms
  • Digital Meter Resolution, Current
    0.1 A
  • Digital Meter Resolution, Power
    1 W
  • Digital Meter Resolution, Voltage
    0.01 VDC
  • Line Regulation
    0.01%
  • Power Requirements
    95 - 265 VAC, 47 - 63 Hz, 3 A
  • Operating Temperature
    10 to 45°C
  • Dimensions
    304.8 x 412.75 x 107.95 mm
  • Weight
    6 kg

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Light Source Power Supply Interconnection Cables70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters
In Stock
$170

Similar

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Mercury Arc Lamps6282Arc Lamp, Mercury, 50 W, 0.2 x 0.35 mm Effective Arc Size
In Stock
$245
Xenon Arc Lamps6257Xenon Arc Lamp, 100 W, Ozone Free
In Stock
$600
Xenon Arc Lamps6254Xenon Arc Lamp, 150 W, UV Enhanced
In Stock
$785
Q Series Lamp Housing 60000Lamp Housing, Q Series, Adjustable Reflectors & Up to 4 Condensers
In Stock
$2,160
Low Power Research Series Xenon Light Sources66475-100XF-R22Light Source, Xenon, 100 W Ozone Free, F/2.2 Asphere, Research Housing$10,595