Motorized Linear Actuator, 11 mm Travel, Vacuum Compatible

Specifications

  • Travel Range
    11 mm
  • Maximum Speed
    0.45 mm/s  
  • Minimum Incremental Motion
    0.20 µm
  • Axial Load Capacity (+Cx)
    0 N
  • Inverse Axial Load Capacity (-Cx)
    -14 N
  • Bi-directional Repeatability (Typical)
    ±5.0 µm
  • Uni-directional Repeatability (Typical)
    2.2 µm
  • Drive Screw Pitch
    0.3048 mm  
  • Origin
    Optical, at lower limit
  • Origin Repeatability
    ±2 µm
  • Limit Switches
    Limit switch on the motor side
  • Cable Length
    3 m  
  • Connectors
    9-pin Mini DIN
  • Vacuum Compatibility
    10-6 Torr
  • Power Consumption
    5 W  
  • Weight
    0.14 kg  
  • MTBF
    10,000 h (25% load, 10% duty cycle)
  • RoHS
    Compliant

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Compact Motorized Actuators, TRA SeriesTRA12PPV6Motorized Actuator, Miniature, 12 mm Travel, Vacuum Compatible
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,179