Rimmed Safety Glasses, Nd:YAG, 532 nm Alignment Laser Wavelengths

Specifications

  • Frame Style
    Universal Rimmed
  • Visible Light Transmission
    33%
  • Filter Color
    Amber
  • Optical Density
    OD 5+ @190-400 nm
    OD3+ @ 532 nm
    OD4+ @ 808-850 nm
    OD5+ @ >850-1075 nm
    OD6+ @ 910-980 nm
    OD7+ @ >980-1070 nm
  • Laser Type
    Nd:YAG
    532nm Alignment
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    180–315 nm (D LB7 + IR LB4)
    >315–390 nm (DIRM LB5)
    808–850 nm (DIR LB4)
    >850–1075 nm (DIR LB5)
    910–1070 nm (DIR LB6 + M LB6Y)
    1W 2*10E-4J 532 nm (RB3)
  • Dimensions
    146 mm x 145 mm x 50 mm (frame width x temple length x frame height)

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215

Similar

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Universal Rimmed Frame Laser Safety GlassesN-AG3-53Rimmed Safety Glasses, Diode Telecom Wavelengths
$195