Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Rimmed Safety Glasses, Diode Telecom Wavelengths

Specifications

  • Frame Style
    Universal Rimmed
  • Visible Light Transmission
    47%
  • Filter Color
    Topaz
  • Optical Density
    OD 5+ @ 190-400 nm
    OD2+ @ 518-523 +533-536 nm
    OD3+ @ 524-532 nm
  • Laser Type
    532 nm Alignment
    Excimer
    CO2
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    0.1W 2*10E-5J 518–523 + 533-536 nm (RB2)
    1W 2*10E-4J 524–532 nm (RB3)
  • Dimensions
    146 mm x 145 mm x 50 mm (frame width x temple length x frame height)

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215

Similar

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Universal Rimmed Frame Laser Safety GlassesN-ALX-53Rimmed Safety Glasses, Diode Telecom Wavelengths
In Stock
$265