Sorry, this product is no longer offered for sale. It was discontinued on Feb 16, 2024The recommended replacement product is OMK14.
Opto-Mechanical Set, Miniature Components with Hardwood Case

The MK-1 Components Set is a carefully thought out assortment of our popular miniature components that allows you to economically construct a wide variety of precision two and three-dimensional compact opto-mechanical setups. The MK-1 Set provides great utility and convenient ease of ordering with compatibility to Newport’s entire line of products. With the addition of a laser and simple optics, you can construct sophisticated devices, spatial filters, microscopes and telescopes. The components’ ease of use, stability, and quick assembly, yield many benefits for a variety of users, including Researchers and Engineers. Educators will find the set useful for demonstrating fundamental optical principles to their students. A hardwood case is included.
| Qty | Part Number | Description |
|---|---|---|
| 1 | Hardwood Case | |
| 1 | Kit of Screws | |
| 4 | Variable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | |
| 2 | Counterbore Nut Thread Adaptor, 8-32 Thread, 1/4-20 Counterbore, Qty 6 | |
| 1 | Iris Diaphragm, 1 to 11 mm Aperture Range, 10 Leaves | |
| 1 | Right-Angle Post Clamp, 0.313 in. Diameter Optical Posts, 8-32 Thread | |
| 4 | Optical Rail Carrier, Dovetail, Miniature Rail, MRL Series | |
| 6 | Optical Rail Flat Carrier, 1/4-20 (M6) CLR, MRL Series | |
| 1 | Optical Filter Clamp, 0.313 in. Diameter Optical Posts, 8/32 Thread | |
| 4 | Lens Mount, Fixed Position, 0.75 in. (19.1 mm) Diameter | |
| 2 | Microscope Objective Holder, RMS-Threaded, 0.625 in. Axis Height | |
| 1 | Optical Rail, Miniature, 12 in. Length, 8-32 Thread and 1/4-20 CLR | |
| 4 | Optical Rail, Miniature, 3 in. Length, 8-32 Thread and 1/4-20 CLR | |
| 2 | Optical Rail, Miniature, 6 in. Length, 8-32 Thread and 1/4-20 CLR | |
| 2 | Optical Post Holder, 1.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | |
| 6 | Optical Post Holder, 2.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | |
| 4 | Optical Post Holder, 2.35 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | |
| 2 | XYZ Linear Stage, Compact, Dovetail, 0.375 in. Travel, 3 lb., 8-32 | |
| 4 | Platform Optical Mount, Miniature, 1.0 in., 2 Knob Adjustment, 8-32 | |
| 1 | Solid Insert, RSP-1T Rotation Stage | |
| 1 | Optic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | |
| 1 | Optical Breadboard Plate, Solid Aluminum, 12 x 24 in., 1 in. 1/4-20 Grid | |
| 6 | Optical Post, 2.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads | |
| 4 | Optical Post, 3.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads |
Specifications
- TypeMiniature Opto-mechanical Set
- Thread TypeImperial
Resources & Downloads
Other
MK-1 RoHS Certificate(277.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | In Stock | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OEK-STDEducational Kit, Projects in Optics, Includes Laser, Imperial | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SCG-MT-KTSupercontinuum Generation Kit, SCG-800 Fiber Module, ULTRAlign Positioners | 3 Weeks |







