Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Industrial Optical Mount, Flexure, 0.75 in., 2 Allen, LaserClean

Specifications

  • Mechanism
    Flexure
  • Optic Diameter
    19.1 mm
  • Number of Actuators
    2
  • Actuator Locks
    No
  • Adjustment Screw Thread
    80 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    7 arc sec
  • Angular Range
    ±2.5°
  • Optic Loading
    Front or Rear
  • Material
    Stainless Steel
  • Drive Type
    Allen-Key, non-locking
  • Thread Type
    4-40
  • Optical Axis Height
    16.3 mm
  • Special Features
    Shock Resistant

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Industrial Flexure Mirror MountsMFM-075Industrial Optical Mount, Flexure, 0.75 in., 2 Allen-Key Adjustment
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$158

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Low Outgassing and LaserClean Mirror MountsMFM-075-LCIndustrial Optical Mount, Flexure, 0.75 in., 2 Allen, LaserClean
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215