Mirror Mount, Side-Clamp, 1.0 in. Diameter 2 Knob Actuators

  • Type
    Standard
  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    2
  • Actuator Drive
    Knob
  • Actuator Locks
    No
  • Adjustment Screw Thread
    100 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    3.8 arc sec
  • Angular Range
    ±4°
  • Optic Loading
    Front
  • Material
    Aluminum
  • Drive Type
    Knob, non-locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    21.6 mm
  • Optic Mounting
    Set Screw
  • Special Features
    Side Mount
  • Weight
    70 g