Optical Post Holder, Translating, 50.8-57.9 mm, 12.7 mm Posts, M6

The M-VPT-2 Translating Optical Post Holder provides precise 50.8 to 57.9 mm vertical adjustment for 12.7 mm diameter optical post mounted components. Posts can be coarsely set, precisely adjusted for height, and then locked for high stability. A threaded M6 hole in the base can be used with the M-PS-A Pedestal Post Adapter.
Specifications
- TypeOptical Post Holder
- Height50.8-57.9 mm
- Thread TypeM6
- MaterialAluminum
- Pack Quantity1
- Inside Diameter12.7
Resources & Downloads
Other
M-VPT-2 RoHS Certificate(277.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-AZPedestal Base Adaptor, Magnetic, 4.8 mm Height, 31.8 mm Diameter, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-APedestal Base Adaptor, 4.8 mm Height, 31.8 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-VPT-3Optical Post Holder, Translating, 76.2-92.5 mm, 12.7 mm Posts, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-2Optical Post Holder, No Slip, 50.8 mm Height, 12.7 mm Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-1.5Optical Post Holder, No Slip, 38.1 mm Height, 12.7 mm Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPT-4Optical Post Holder, Translating, 101.6-117.9 mm, 12.7 mm Posts, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SP-2Optical Post, 50.8 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-4Optical Post, 101.6 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-3Optical Post, 76.2 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-VPT-3Optical Post Holder, Translating, 76.2-92.5 mm, 12.7 mm Posts, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














