Aluminum Optical Pedestal, Forkless Mounting, 25.4 mm Height, 25.4 mm Diameter, M4

Technical Specs

  • Type
    Forkless Optical Pedestal
  • Height
    25.4 mm
  • Thread Type
    M4
  • Material
    Aluminum
  • Diameter
    1.0 in.