Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Laser Diode Module, 870 nm, 90 mW, CW, Elliptical beam

Specifications

  • Type
    CW Laser Diode
  • Center Wavelength
    870 nm  
  • Center Wavelength Tolerance
    ±15 nm
  • Output Power
    90 mW  
  • Power Stability
    <1% (8 hr.)
  • Beam Diameter (1/e<sup>2</sup>)
    1.35 x 4.04 mm
  • Beam Divergence Full Angle
    <1.5 x 0.7 mrad
  • Maximum Operating Current
    3000 mA  
  • Size
    Ø38.1 x 157.5 mm
  • Noise
    005
  • Applications
    Spectroscopy, Interferometry, Machine Vision, Marking, Flow Cytometry, Tissue Fluorescence
  • Linewidth
    1 nm
  • Power Requirements
    4.8 to 12 VDC
  • Operating Temperature
    0 to 40°C
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Mirror Mount Size AdaptersA-2-1.5Optical Mount Adaptor, 50.8 mm to 38.1 mm (2 to 1.5 inch)
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$82
ULTIMA® Clear Edge Mirror MountsU200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$255

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Module AccessoriesLPMS-5-110Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 110 VAC
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$555
Laser Diode Module AccessoriesLPMS-5-220Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 220 VAC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,230