About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Interface Cable, LQA and LQD Laser Modules


Interface Cable, LQA and LQD Laser Modules
Model: LQA-CAB
In Stock
Product Series Overview
Laser Diode Module AccessoriesThe LQA-CAB Interface cable is used for controlling and powering LQA and LQD Series Laser Diode Modules.
Power Supplies for CDRH Compliance
The LPMS Series Power Supplies are more than just power supplies. This is a key instrument that will make Newport's LPM/LQC CW laser diode modules and LQA/LQD modulated laser diode modules CDRH-compliant. It provides an interlock input, key enable switch, delayed start-up, and laser active indicator. LPMS-8-110 is used for laser wavelengths below 600 nm. LPMS-5-110 or LPMS-5-220 are used for wavelenghts above 600 nm.
Interface Cables
Newport provides interface cables for connecting to, controlling and powering laser diode moduels. LQC-CAB is used with LQC CW laser diode modules, and LQA-CAB is used with LQA/LQD modulated laser diode modules.
Specifications
- TypeInterface Cable
- TypeInterface Cable