Sorry, this product is no longer offered for sale.

Laser Diode Mount, Butterfly, Modular, 16 Channel [Discontinued]

Technical Specs

  • Package Type
    14-pin Butterfly
  • Maximum Current
    3 A  
  • TE Cooler
    No
  • Temperature Sensor
    None
  • Laser Driver Connector Type
    DB9 Female x 16
  • TEC Controller Connector Type
    DB9 Male x 16
  • Dimensions
    31.8 x 102 x 140 mm