Sorry, this family of products is no longer available.
This series is no longer available for sale, contact ILX for more details.
Model LDM-4616 is a rack-mountable, 16-channel mount for butterfly packaged laser diodes. Each channel is equipped with a convenient Zero Insertion Force (ZIF) socket, allowing easy insertion and removal of the laser diode. Slide rollers easily move the entire mounting tray out from the rack, simplifying laser configuration and replacement.
- Control up to 16 laser diodes in one rack mountable chassis
- Rack mount slide rollers provide easy access to laser modules
- User-configurable pin-headers allow multiple laser pin-outs
- Supports control of internal TE coolers
- Fiber management spools for handling excess pigtailed fiber
- Convenient cable connections to ILX Lightwave Controllers See All Features
Specifications
- Package Type14-pin Butterfly or DIL
- Maximum Current3 A
- TE CoolerNo
- Temperature SensorNone
- Laser Driver Connector TypeDB9 Female x 16
- TEC Controller Connector TypeDB9 Male x 16
- Dimensions31.8 x 102 x 140 mm
Features
User-configurable Pin-headers
Electrical signals to the lasers pass through convenient pin configuration headers and are bussed to the rear panel. Standard cables, which are terminated with paired 9-pin D-sub connectors, connect easily to any ILX Lightwave current source and temperature controller.
Advanced Fiber Management
Fiber management is supported by an integrated fiber tray that spools excess pigtail fiber and routes connections to the front panel. Front panel fiber optic mating adapters can be changed to many popular types or replaced with soft grommets for feeding fiber directly through the front panel.
Resources
Manuals
LDM-4616 Laser Diode Mount User's Manual(2 MB, PDF)
Literature
LDM-4616 16-Channel Laser Diode Mount Brochure(117.3 kB, PDF)
Application Notes
Choosing the Right Laser Diode Mount for Your Application(610.4 kB, PDF)
Technical Notes
Thermal Performance of the LDM-4616(191.2 kB, PDF)

![LDM-4616 Multi-Channel Telecom Laser Diode Mount [Discontinued] LDM-4616 Multi-Channel Telecom Laser Diode Mount [Discontinued]](https://api.p1.mks.com/medias/sys_master/DefaultCelumAssetsFolder/h58/h6f/9895729233950/4616_0411_400w/4616-0411-400w.jpg)