Sorry, this product is no longer offered for sale. The recommended replacement product is 764H-061.

Laser Diode Mount, Requires Mounting Kit, High Power [Discontinued]

Technical Specs

  • Package Type
    TO-3, HHL, and Custom
  • Maximum Current
    7 A  
  • TE Cooler
    No
  • Temperature Sensor
    None
  • Laser Driver Connector Type
    DB9 Male Pigtail
  • TEC Controller Connector Type
    DB15 Female Pigtail
  • Heat Dissipation Capability
    50 W  
  • Dimensions
    152 x 102 x 119 mm
  • Weight
    1.8 kg